- Lumen and CCT select option provide application versatility
- 2-piece easy access design: captive lens, electrical and housing enclosures
- Vandal resistant and Torx tamper-resistant screws
- Durable high impact IK10 optical lens and housing
- Stainless steel latches, single conduit but, and mounting included
- Standard 0-10V dimming to 10% for more energy savings
- Emergency and sensor options available for commercial applications
- 4' and 8' lengths available
- NSF International certified for NSF/ANSI Standard 2 – Food Equipment
- Integrated wireless sensor and control platform enabled using WaveLinx
Fail-Safe
VRVT1
Vandal Resistant Vaportite Selectable
The VRVT1 series is the contractor go to complex environment luminaire that combines the rugged, wet location rated construction of a vaportite with selectable CCT and lumens. The VRVT1 is available in 4' and 8' sizes, performance up to 11,500 lumens with emergency back-up and sensor options. VRVT1 boasts an IK10 rated lens and housing sealed with Torx head tamper-resistant screws for added protection.