- 3/4" depth to fit discreetly, in a variety of spaces
- Antimicrobial white paint finish, standard
- Available in 24", 36", and 46" lengths
- IK10 rated for maximum impact resistance
- 90 CRI standard; dim to warm 2700K -1800K (120V only)
- Selectable color temperatures of 2700K, 3000K, 3500K, 4000K, and 5000K
- Field or factory installed motion sensor
- Continuous dimming to 5% at 120V (ELV/Triac)
Fail-Safe
UC1 Antimicrobial Undercabinet
Antimicrobial Undercabinet, 3/4" depth, 3 lengths, and CCT selectable
The UC1 provides effective LED task lighting in a variety of environments. Constructed with minimal 3/4" depth and durable IK10 rated housing and lens. 24", 36", 48" lengths for use in confined spaces. UC1 comes with selectable CCT and dim to warm ELV/Triac (120V only) making it an excellent choice for a plethora of applications.