Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

MRI-ASR Slot 2" & 4", Recessed

  • Specifically designed for MRI rooms with non-ferrous construction
  • 2', 4' and 8' Lengths with 2" and 4" Apertures
  • Slim frame design allows fully luminous aesthetic
  • Only illuminated lens visible
  • Available in 250, 500, 750, and 1000 lumens/foot
  • Remote driver
  • Multi-channel MRI filters
MRI-ASR Slot 2" & 4", Recessed

MRI-ASR Slot 2" & 4", Recessed

Architectural. MRI. Lighting

The Fail-Safe MRI-ASR is an architectural slot recessed specifically designed for MRI rooms in healthcare facilities and medical spaces because of its non-ferrous construction. Available in 2', 4' and 8' lengths with 2" and 4" apertures, the MRI-ASR has a slim frame design allowing a fully luminous aesthetic with only the illuminated lens being visible. The fixture also has multi-channel MRI filters and a remote driver.

Ideal for these spaces:

Resources

Find product variations

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?