- Multiple options for patient control (pull chains/low voltage relays)
- Options for direct only, or direct/indirect distributions
- Smooth sloped sides for ease of cleaning
- 2’, 3’, and 4’ lengths available
- Available in a range of lumen outputs
- VividTune and Wavelinx options available
- Decorative trim finishes available
Fail-Safe
Medical Wall Luminaire
Medical. Headwall. Lighting.
The Fail-Safe MWL Medical Wall LED is an excellent choice for headwall mounted bed lighting. The MWL provides both direct and indirect lighting, with a variety of options for patient control, including pull chains and low voltage relays. Additional optional features, including a Wavelinx Wireless Driver and VividTune White Tuning Technology, allow the fixture to be specified to meet the needs of a wide variety of facilities.