- Visually pleasing center basket design - aesthetic appeal
- IP65 rated - added protection from elements (dust, water)
- Multiple sizes and lumen packages
- High performance efficacy up to 151 lm/W
- Wavelinx wireless and tile-mount LumaWatt Pro connected lighting
- VividTune tunable white available in 80CRI or 90CRI
- Acrylic or polycarbonate lens options
- 3000K, 3500K, 4000k and 5000k CCT at 80 CRI and 90CRI
- UNV (120V – 277V) or 347V
Fail-Safe
FCZ Cruze, Sealed / High Abuse, Recessed
Overview
The Fail-Safe FCZ is a sealed, IP65 rated center basket troffer with high performance, visual comfort and aesthetics. Offered in three different sizes, multiple lumen packages, and optional polycarbonate lenses, the FCZ is an excellent choice for a wide range of applications including vandal-resistant, behavioral health, medical, cleanroom, and hose down.