- Up to 7000 lumens, for design flexibility
- NSF rated for easy cleaning and wipe-down.
- MILSTD 461G rated for reduced conducted and radiated emissions.
- Wet location standard
- Multiple reflector finishes
- Glass, polycarbonate, or acrylic bottom lens choices
- Options to meet Buy American and other domestic preference requirements.
Fail-Safe
FLD6CX/OR Operating Room Downlight
6" Round Operating Room Downlight
6 inch LED recessed downlight designed for operating room applications. Featuring a two-stage reflector with excellent light control and low aperture brightness. Lumen packages up to 7000 lumens with color temperatures of 3000K, 3500K, 4000K, and 5000K. Available with dim-to-warm technology, the 3000K LED warms smoothly as dimmed to 1850K, creating a warm glow within the space. IP66 compliant standard, NSF and MILSTD461G available.