Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 19, 2024

Replace with FLD6CX/OR Operating Room Downlight

Fail-Safe

FLD6B Downlight, 6", Operating Room

  • IP66
  • NSF
  • MIL-STD-461-G Optional
  • 6" Aperture
FLD6B Downlight, 6", Operating Room

FLD6B Downlight, 6", Operating Room

Overview

6 inch LED recessed downlight designed for operating room applications. Featuring a two-stage reflector with excellent light control and low aperture brightness. Lumen packages range from 1000 to 5000 with color temperatures of 3000K, 3500K, 4000K, and 5000K. Available with dim-to-warm technology, the 3000K LED warms smoothly as dimmed to 1850K, creating a warm glow within the space. IP66 compliant standard, NSF and MILSTD461G available.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?