Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

FLR/FLR2 Fully Luminous – Wet Location, High Abuse, Medical / Cleanroom

  • 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
  • Custom lumen packages available. Standard up to 10,000 lumens
  • Standard and high efficacy lumen packages
  • High abuse / vandal resistant
  • IK, IP65, and ISO 5-8 rated
  • 0-10V dimming to 10% standard, 1% dimming available
  • Sensor options available with WaveLinx connected systems
FLR/FLR2 Fully Luminous – Wet Location, High Abuse, Medical / Cleanroom

FLR/FLR2 Fully Luminous – Wet Location, High Abuse, Medical / Cleanroom

FLR/FLR2 Fully Luminous – Wet Location, High Abuse, Medical / Cleanroom

FLR Fully Luminous Recessed luminaire, with a clear bottom lens for added protection, can be used in a variety of medical / cleanroom, wet location, or high abuse applications. Choose from 3 sizes and a host of lumen packages and color temperatures, to perfectly suit your needs

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?