- Custom source selection offers broadest range of color mixing.
- Fully saturated color provides an unmatched visual fan experience.
- Array of optic beams from narrow to wide creates an immersive atmosphere.
- Glare and cutoff control via hybrid reflector and TIR optical system.
- Reduce install time with pre-aimable two-piece assembly.
- Industry leading light source reliability with Chip-On-Board LEDs
- Controllable with both wired DMX and wireless AirMesh to suit your needs.
Ephesus
LUMASPORT 8 PRISM - Local
Overview
The Ephesus LUMASPORT 8 Prism delivers the ultimate fully tunable RGB LED sports lighting solution. With industry-leading reliability and performance, this turn-key system offers custom controls, precise light placement, and the lowest total cost of ownership. Experience the broadest range of color mixing, immersive atmosphere, and easy installation with Chip-On-Board LEDs and Hybrid Reflector technology. Achieve unmatched visual fan experience with fully saturated colors.
Full Spectrum Sports RGB LED Lighting
With Ephesus LUMASPORT 8 Prism's RGB LED sports lighting system, game nights are more vibrant than ever. Our optimized color technology delivers a wide spectrum of rich, full hues, unlike competitors' washed-out effects. Experience brilliant, true colors that breathe life into your venue, and ignite team spirit through the industry-leading performance of our sports lighting.
See the DifferenceEASY ASSEMBLY - Install Faster
Simplify and speed up your system installation with a streamlined design ideal for one-to-one integral ballast retrofits. While the Quick Mount aiming design allows for tilt angle to be set prior to installation and simple reference marks to set lateral orientation during fixture attachment.