Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Ephesus

ArenaVision

  • 87,000 to 168,900 lumen output options
  • Wide range of asymmetrical and symmetrical optics ensuring low glare and best in class lighting uniformity exceeding the requirements of all types of sports lighting level standards.
  • While delivering maximum light output the floodlight has an excellent thermal management system, which in combination with its low weight and IP66 rating helps maximize lifetime and minimize maintenance costs for both new built and retrofit installations
  • Maximum design flexibility to fit different stadium architectures and high lighting quality – compliant with international broadcasting standards for any type of sports
  • Wide range of ambient temperature tolerance making it suitable for a variety of sports applications
  • Single piece pressure die cast housing, with a protection level of IP66 against dust and water ingress
  • Option to add additional accessories to achieve best in class glare and up-light control
  • Lumen maintenance at L90 median useful life 100,000 hours
ArenaVision

ArenaVision

Overview

The Ephesus ArenaVision LED floodlighting system is an innovative LED field-lighting solution supporting the latest TV broadcasting standards. Designed exclusively for sports and multi-purpose venues, ArenaVision LED offers outstanding light quality, effective thermal management, and long lifetime. When combined with control applications, ArenaVision LED can simplify the delivery of the right illumination by scheduling or through real-time adjustments and can be used to create customized light shows before, during and after the main event.

Welcome to the Future of Night Racing

Ephesus unveils a revolutionary lighting system for the F1 Las Vegas Race track. Experience agility, sustainability, and vibrant illumination with ArenaVision in action.

Asymmetrical Optics: Enhanced Coverage

Asymmetrical Optics: Enhanced Coverage

Maximize field coverage with precise, rectangular light patterns, reducing glare and enhancing visibility for players and spectators.

Symmetrical Optics: Uniform Illumination

Symmetrical Optics: Uniform Illumination

Achieve uniform illumination across the entire field, ensuring consistent lighting quality and optimal performance for all sports activities.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?