- Custom source selection offers broadest range of color mixing.
- Fully saturated color provides an unmatched visual fan experience.
- Array of optic beams from narrow to wide creates an immersive atmosphere.
- Glare and cutoff control via Hybrid Reflector and TIR Optical System.
- Reduce install time with pre-aimable one-piece light head assembly.
- Simple system components: Light Head, PAC Box, and Distribution Box
- Industry leading light source reliability with Chip-on-Board LEDs.
- Controllable with both wired and DMX and wireless AirMesh to suit your needs.
Ephesus
LUMASPORT 16 PRISM - Remote Power System
Overview
The Ephesus LumaSport 16 Prism Remote Power System offers the ultimate fully tunable RGB LED sports lighting solution for both new and retrofit applications. With industry-leading reliability, it delivers a streamlined turn-key system and the lowest total cost of ownership. Achieve precise light placement with our award-winning optical control, and enjoy unmatched reliability with Chip-On-Board LEDs. Experience fully saturated colors, an immersive atmosphere, and reduced installation time with this innovative LED sports lighting system.
Full Spectrum RGB Sports Lighting
With Ephesus LUMASPORT 16 Prism's RGB LED sports lighting system, game nights are more vibrant than ever. Our optimized color technology delivers a wide spectrum of rich, full hues, unlike competitors' washed-out effects. Experience brilliant, true colors that breathe life into your venue, and ignite team spirit through the industry-leading performance of our sports lighting.
Remote Power System Components
Ease meets innovation in our remote power components design. The LUMASPORT 16 PRISM allows you to locate power, controls, and surge at the base of the pole, facilitating easy access and maintenance. Transform the way you manage your sports lighting with our cutting-edge technology. If you need custom system components (Poles, Cross Arms, Drop Cables, etc.) or services (Foundation Design, Lighting Design, etc.) please contact Ephesus.
Easy-To-Install Turnkey Systems
Save time and resources with our easy-to-install turnkey systems. Whether it's a new installation or retrofit application, the LUMASPORT 16 PRISM offers a streamlined, full turn-key solution that's efficient and reliable. Step into the future of sports lighting with ease and efficiency.
Get Help Now