- Custom source selection offers broadest range of color mixing.
- Fully saturated color provides an unmatched visual fan experience.
- Array of optic beams from narrow to wide creates an immersive atmosphere.
- Glare and cutoff control via Hybrid Reflector and TIR Optical System.
- Reduce install time with pre-aimable two-piece assembly.
- Industry leading light source reliability with Chip-on-Board LEDs.
- Controllable with both wired and DMX and wireless AirMesh to suit your needs.
Ephesus
LUMASPORT 16 PRISM - Local
Overview
The Ephesus LumaSport 16 Prism offers the ultimate RGB LED sports lighting solution with fully tunable color mixing. Delivering industry-leading reliability and performance, this turn-key system ensures precise light placement and easy installation with Chip-On-Board LEDs and Hybrid Reflector technology. Create an immersive atmosphere with a broad range of optic beams, and enjoy unmatched visual experiences with fully saturated colors. Control options include both wired DMX and wireless AirMesh, tailored for professional and collegiate venues.
Full Spectrum Sports RGB LED Lighting
With Ephesus LUMASPORT 16 Prism's RGB LED sports lighting system, game nights are more vibrant than ever. Our optimized color technology delivers a wide spectrum of rich, full hues, unlike competitors' washed-out effects. Experience brilliant, true colors that breathe life into your venue, and ignite team spirit through the industry-leading performance of our sports lighting.
EASY ASSEMBLY - Install Faster
Quick Mount aiming design allows for tilt angle to be set prior to installation and simple reference marks to set lateral orientation during fixture attachment.