Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Ephesus

LUMASPORT 16 - Local

  • 143,000 to 195,000 lumen output options
  • Glare and cutoff control with three patented and award-winning optical system solutions.
  • Reduce install time with pre-aimable two-piece assembly
  • Virtually eliminate maintenance with power redundancy
  • Industry leading light source reliability with Chip-on-Board LEDs
  • Lumen maintenance exceeds and retains 80% of initial light output after 66,000 hours of operation.
  • Wired DMX or Wireless AirMesh controls options to suit your needs
  • Options to meet Trade Agreements Act requirements
LUMASPORT 16 - Local

LUMASPORT 16 - Local

Overview

Built to meet the variable needs of new and retrofit applications at professional and collegiate level outdoor stadiums. The LUMASPORT 16 luminaire incorporates several revolutionary technologies including new, integrated louver and reflector optics that balance light delivery, cutoff, glare control, and playability while meeting the stringent performance requirements of fans, players, and broadcast.

PERFORMANCE - Multi-Layer Optical System

PERFORMANCE - Multi-Layer Optical System

Experience unmatched clarity with the LUMASPORT 16's multi-layer optical performance. Choose between three different patented and award winning optical systems to meet your needs. The Reflector, Hybrid Refelctor + Integrated Louver, and Hybrid Reflector + TIR optical systems deliver precise light control, minimizing glare and maximizing efficiency. Illuminate your sports venue with confidence.

RELIABILITY - Power Insurance

RELIABILITY - Power Insurance

A dual driver architecture with added internal surge protection ensures the lights stay on for the total lifetime of the system.

EASY ASSEMBLY - Install Faster

EASY ASSEMBLY - Install Faster

Quick Mount aiming design allows for tilt angle to be set prior to installation and simple reference marks to set lateral orientation during fixture attachment.

Resources

Stock Catalog Number (1)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?