- 48,000 - 105,000 lumen output options
- Glare and cutoff control via Hybrid Reflector and TIR Optical System
- Reduce install time with pre-aimable two-piece assembly
- Virtually eliminate maintenance with power redundancy
- Industry leading light source reliability with Chip-on-Board LEDs
- Lumen maintenance exceeds and retains 80% of initial light output after 66,000 hours of operation.
- Wired DMX or Wireless AirMesh controls options to suit your needs
- The best LED replacement for a 1500 watt metal halide sports lighting system
Ephesus
LUMASPORT 8 - Local
Overview
Built to meet the variable needs of new and retrofit applications at K-12, Municipal and Recreational venues, LumaSport 8 is the best LED replacement for a 1500 watt metal halide sports lighting system. The LUMASPORT 8 luminaire combines interchangeable modular power, controls and easy-to-install mounting options to deliver the optimum lighting system solution for every unique indoor and outdoor sports lighting application with industry leading reliability.
PERFORMANCE - Multi-Layer Optical System
Experience unmatched clarity with the LUMASPORT 8'S multi-layer optical performance. Our patented Hybrid Reflector and TIR Optical System, an award-winning solution, delivers precise light control, minimizing glare and maximizing efficiency. Illuminate your sports venue with confidence.
RELIABILITY - Power Insurance
A dual driver architecture with added internal surge protection ensures the lights stay on for the total lifetime of the system.
EASY ASSEMBLY - Install Faster
Simplify and speed up your system installation with a streamlined design ideal for one-to-one integral ballast retrofits. While the Quick Mount aiming design allows for tilt angle to be set prior to installation and simple reference marks to set lateral orientation during fixture attachment.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now