- Available in 4', 8', and Continuous runs
- Leverages our patented WaveStream™ Technology with AccuAim™ optics
- Advanced optical control with optimal illumination
- Architectural quality construction
- Multiple lumen packages with efficacies up to 140 lumens per watt
- Three CCT options: 3000K, 3500K and 4000K at 85 CRI
- Standard 0-10V continuous dimming driver
- Integral wireless sensors available
- L83 at 60,000 hours with 5 yr. warranty
Corelite
Divide Suspended LED
Overview
The next generation of lighting is here with the architecturally inspired Divide™ series powered by WaveStream™ LED. The broad offering of efficient LED products include a complete family of recessed, linear suspended, surface, and wall mounted luminaires. The Divide’s modern, ultra-shallow design is complemented with functionally engineered features for practical use. High performing Accu-Aim™ optics allow for maximum energy savings while achieving desired light levels. Available in 4’, 8’ and continuous run lengths, the Corelite Divide Suspended Series is ideal for open offices, private offices, retail, hospitals and educational facilities.