Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

Continua Suspended LED

  • Architectural quality construction
  • Available in 4', 6', 8', 12', and Continuous runs
  • Continuous line of light via single-piece luminous roll lens
  • 500 to 1,500 delivered lumens per foot
  • Multiple lumen packages with efficacies up to 147 lumens per watt
  • Wide range of direct/indirect distributions
  • Low peak intensity indirect distribution for 30% wider spacing
  • Variable mounting locations for ultimate installation flexibility
  • Integrated Wavelinx and Lumawatt Pro wireless sensor control
  • Black and white glare reducing louvered baffle options
Continua Suspended LED

Continua Suspended LED

Overview

The Continua™suspended linear provides a fresh modern aesthetic with minimal lines and seamless illumination along the entire row length. Combining the latest LED technology with precision engineered optical control, the Continua provides high quality illumination while maximizing spacing capabilities and delivering up to 147 lumens per watt. A wide range of direct/indirect distributions are available to choose from as well as independent up/down circuiting for ultimate flexibility. Available in 4’, 6', 8’, 12’, and continuous runs, the Continua is well suited for commercial open offices, private offices, conference rooms, corridors, and educational facilities.

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?