Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

Bridge Metric Recessed

  • Architectural quality design and construction
  • Available in 600 x 600, 600 x 1200, 500 x 1500, and 20" x 60" versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Customize the luminaire aesthetic with three optional shielding inlays
  • Up to 116 lumens per watt
  • Well-designed integral daylight/occupancy sensor options
  • L75 at 100,000 hours w/ 5 year warranty
Bridge Metric Recessed

Bridge Metric Recessed

Overview

The Bridge™ Metric LED recessed offers a traditional yet modern design with the latest in solid-state lighting technology. High performing WaveStream™ optics allow for maximum energy savings and optimal illumination in a ultra-minimalistic shallow recessed fixture. Two WaveStream optic options are available; a fully uniform pattern and a square pattern that provides a unique translucent appearance without sacrificing performance. Additional shielding options are also available including rectangular perf, round perf, and nano-prism inlays. Available in several popular metric sizes, the Bridge is highly configurable with well-thought-out options and a number of architectural styles for application versatility.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?