- Architectural quality design and construction
- Available in 2' x 2', 2' x 4', and 1' x 4' recessed versions
- Leverages our patented WaveStream Technology with AccuAim™ optics
- Customize the luminaire aesthetic with three optional shielding inlays
- Up to 116 per watt
- Wireless integral daylight/occupancy sensor options
- L75 at 100,000 hours w/ 5 year warranty
Corelite
Bridge Recessed
Overview
The Bridge™ LED recessed offers a traditional yet modern design with the latest in solid-state lighting technology. High performing WaveStream™ optics allow for maximum energy savings and optimal illumination in a ultra-minimalistic shallow recessed fixture. Two WaveStream optic options are available; a fully uniform pattern and a square pattern that provides a unique translucent appearance without sacrificing performance. Additional shielding options are also available including rectangular perf, round perf, and nano-prism inlays. Available in 2x2, 2x4, 1x4 sizes along with several popular metric sizes, the Bridge is highly configurable with well-thought-out options and a number of architectural styles for application versatility.