- Powered by a WaveStream™ LED light engine inside
- Superior optical control with multiple up/down distributions
- Up to 115 lumens per watt
- Over 50% energy savings when compared to fluorescent equivalent
- Architectural quality construction
- Low-glare frosted linear prismatic lens
- Individual or continuous mounting with 4' and 8' lengths
- 0-10V dimming driver standard
- Integral daylight/occupancy sensor option
- Emergency battery backup option
Corelite
i2 WaveStream LED
Overview
The Iridium i2 WaveStream luminaire merges classic design with cutting edge technology to provide quality illumination and superior optical control. Using the WaveStream LED direct/indirect light engine, its wide batwing distribution makes it an excellent choice for lower ceiling applications and areas where ceiling uniformity is important. Available in 4’ and 8’ sections with a multitude of options, the Iridium i2 WaveStream is well suited for commercial office spaces, schools, libraries and other architectural interiors. The WaveStream LED direct/indirect light engine is also available in several other popular Corelite series including the Element, Loft, Minigator and Vertechs.