Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

RZL Surface LED

  • Available in 4', 8', 12' and Continuous runs
  • Five unique architectural style variations
  • Modern industrial look and feel
  • High performance efficacy up to 105 lumens per watt
  • Five lumen packages (750-2,000 lumens per watt
  • Three correlated color temperatures (3000K, 3500K and 4000K)
  • Typical 85 plus CRI
  • Standard 0-10V continuous dimming driver
  • Step-dim, Fifth Light (DALI) options available
RZL Surface LED

RZL Surface LED

Overview

The Corelite RZL series is a linear direct/indirect LED continuous row system that provides high quality, efficient illumination for open ceiling environments. The RZL’s clean, compact profile combined with multiple architectural style variations and high efficacies make it ideal for achieving horizontal and vertical uniformity in a variety of building environments including aisles, open offices, retail, and low bay applications. Available in 4’, 8’ and 12’ modular sections, the RZL is easy to install with innovative joining and mounting features to reduce installation time and labor costs.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?