Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

Divide Recessed

  • Available in 2'x2', 2'x4', and 1'x4' sizes
  • Leverages our patented WaveStream™ Technology with AccuAim™ optics
  • Advanced optical control with optimal illumination
  • Architectural quality construction
  • Multiple lumen packages with efficacies up to 138 lumens per watt
  • Three CCT options: 3000K, 3500K and 4000K at 85 CRI
  • Standard 0-10V continuous dimming driver
  • Integral Daylight/Occupancy sensors available
  • L87 at 100,000 hours with 5-year warranty
Divide Recessed

Divide Recessed

Overview

The next generation of lighting is here with the architecturally inspired Divide™ series powered by WaveStream™ LED. The broad offering of efficient LED products include a complete family of recessed, linear suspended, surface, and wall mounted luminaires The Divide’s modern, ultra-shallow design is complemented with functionally engineered features for practical use. High performing Accu-Aim™ optics allow for maximum energy savings while achieving desired light levels. Available in 1x4, 2x2 and 2x4 sizes, the Corelite Divide Recessed Series is ideal for open offices, private offices, retail, healthcare and educational facilities.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?