- Sleek architectural design and quality
- Nominal 2.5" linear aperture
- Available in 2', 4', 6', 8' lengths for individual or continuous runs
- Multiple installation types including suspended, recessed, surface, and wall
- Low glare illumination with precision-engineered optical system
- Black (UGR less than 6) and White (UGR less than 13) baffle options
- Wide range of direct/indirect distributions plus independent up/down circuiting
- Precision indirect batwing optic for maximizing ceiling uniformity and on-center spacing
- 3000K, 3500K, 4000K CCT; 80+ or 90+ CRI
- Up to 127 lumens per watt direct/indirect, 121 lumens per watt direct
- Multiple lumen packages
- Integrated sensor systems - occupancy, daylight, and IoT connectivity
Corelite
Discreet Linear Series
Be Discreet with Your Lighting
Corelite Discreet is a series of ultra-low-glare lighting solutions engineered for maximum visual comfort. The Discreet series’ unique dual-level control gives users the ability to choose from a wide range of independently controllable direct/indirect light distributions. The result is light that’s visually pleasing and comfortable. Corelite Discreet lighting fits a multitude of ceiling types. It includes recessed, wall-mount, surface, and suspended solutions available in 2', 4’, 6’, 8’, 12’, and continuous runs. Discreet enhances the user experience without compromising energy efficiency. It’s ideal for commercial open offices, private offices, conference rooms, corridors, educational facilities, and more.
Superior Optical Control
The Discreet’s superior optics feature best in class 110º peak candela batwing indirect optic combined with precision engineered TIR direct optic. The wide indirect distribution allows for greater row spacing while the direct optical system eliminates glare.
It's all in the Family
Corelite Discreet lighting fits a multitude of ceiling types. It includes recessed, wall-mount, surface, and suspended solutions available in 2', 4’, 6’, 8’, 12’, and continuous runs.
Your Discreet Companion for all projects
The award winning Discreet technology is available in Cirque, Omni, and Vaulta make achieving maximum Well Building L04 (Electric Light Glare) a breeze. Enhance your lighting design with Discreet Recessed fixtures for a unified aesthetic.