- Architectural quality construction
- Semi-indirect fluorescent lighting
- Increased downlight via two segmented lensed apertures
- Quick connect through wiring
- Optional tapered or rounded die-cast aluminum end caps
- Individual or continuous mounting
- Certified to UL/cUL standards
Corelite
Class A D/I Lensed
Overview
The Class A D/I Lensed offers a semi-indirect alternative, providing the same efficient uplight as the Class A D/I Baffle and a subdued ambient glow from the downlight apertures. The Class A D/I Lensed also offers the standard Class A series features, including choice of optional die-cast end caps and a matching wall companion.