- Architectural quality construction
- Direct-indirect fluorescent lighting
- Unique radius profile and open baffle design
- 6" and 9" profiles with 2 lamp option in T5 and T8
- Available in: 55% up/45% down (std), 30 up/70 down, or 0 up/100 down
- Optional 70% and 100% Downlight Isolators
- Individual or continuous mounting
- Certified to UL/cUL standards
Corelite
Stellar
Overview
Each Stellar suspended luminaire is available in three light configurations: 55% up/45% down (standard), 30% up/70% down, or 0% up/100% down. The 30/70 and 0/100 options are made possible by the addition of downlight kits designed to accurately control the quantity of uplight and downlight components. Downlight kits are ideal in applications where increased downlight is required for enhanced task illumination. Additionally, downlight kits serve to subdue ceiling brightness when necessary. features and a unique scalability between fixtures. The Navigator II and Minigator fixtures provide both task and ambient illumination, while offering elegant styling, extruded aluminum housings, five media options, and Corelite's unique Slide-N-Lock optics for easy field adjustment of uplight and downlight percentages.