- Architectural quality construction
- Direct-indirect fluorescent lighting
- Unique, high transmission, frosted linear prismatic lens
- Isolates uplight & downlight with lamp isolators & dual-circuit wiring
- Optional 80% and 100% Downlight Isolators
- Standard straight or optional beveled die-cast aluminum end caps
- Individual or continuous mounting
- Certified to UL/cUL standards
Corelite
i2 Linear Prismatic Lens
Overview
The next generation addition to the Iridium family, the direct-indirect i2 series, offers a generous open center aperture for maximum versatility in optics, lamping and distribution. The i2 is also available with adjustable uplight and downlight optics for evolving interior spaces with Corelite's Slide-N-Lock™ optics accessory. i2 may be mounted individually or continuously with 4', 8', and 12' modular sections. Luminaires align with T-Grid and interface with all ceiling types. The i2 is ideally suited for open offices, conference rooms, classrooms, libraries, labs and public spaces.