- Architectural quality construction
- Semi-indirect fluorescent lighting
- Quick connect through wiring
- Optional tapered or rounded die-cast aluminum end caps
- Individual or continuous wall mounting
- Mounts directly to existing structure over 2" by 4" electrical box
- Certified to UL/cUL standards
Corelite
Class A Perf Wall
Overview
Having one classic design and contemporary style throughout a line of fixtures allows a designer to satisfy several light distribution requirements while still maintaining a unified aesthetic appearance. The Class A Perf Wall achieves a distinctive uplight and downlight percentage to suit the needs of a particular space, and it perfectly complements the suspended Class A Perf and Class A Full Perf fixtures to achieve a truly holistic design. Class A Perf is suited for open offices, private offices, conference rooms, corridors, schools, libraries, labs, and public spaces.