Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 15, 2021

Corelite

Class A D/I Lensed Wall

  • Architectural quality construction
  • Semi-indirect fluorescent lighting
  • Increased downlight via two segmented lensed apertures
  • Quick connect through wiring
  • Optional tapered or rounded die-cast aluminum end caps
  • Individual or continuous wall mounting
  • Mounts directly to existing structure over 2" by 4" electrical box
  • Certified to UL/cUL standards
Class A D/I Lensed Wall

Class A D/I Lensed Wall

Overview

The Class A D/I Lensed luminaire offers a semi-indirect alternative, providing the same efficient uplight as the Class A D/I Open Baffle luminaire and a subdued ambient glow from the downlight apertures. The Class A D/I Lensed also offers the standard Class A series features, including choice of optional die-cast end caps and a matching wall companion.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?