Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 15, 2021

Replace with Iridium i3 Suspended

Corelite

Class A D/I Open Baffle

  • Architectural quality construction
  • Direct-indirect fluorescent lighting
  • Isolates uplight & downlight with lamp isolators & dual-circuit wiring
  • Additional glare-reducing capability with the Eclipse louver
  • Optional 80% and 100% Downlight Isolators 
  • Optional tapered or rounded die-cast aluminum end caps
  • Individual or continuous mounting
  • Certified to UL/cUL standards
Class A D/I Open Baffle

Class A D/I Open Baffle

Overview

The Class A D/I Open Baffle luminaire accommodates several light control options, all of which aim to provide a more efficient downlighting solution for any application. The Eclipse Louver serves not only an aesthetic purpose with its sleek dual-layered ribbed runners, but also a practical purpose by subtracting lamp glare from critical angles. The ability to isolate light output with the 100% and 80% Downlight Isolators, when combined with dual-level switching, offers a world of possibilities in energy savings and creative scene and zone control.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?