Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

Bryx

  • Recessed, Suspended and Surface Mount
  • 2" and 3" apertures with high transmission lift and shift lay in lens
  • 4' and 8' modular sections. Continuous runs in 4' increments
  • Precision tooled 20 gauge, pre-paint cold rolled steel housing
  • Extruded side rails for suspended/ surface mount and GYP recessed fixtures
  • Die-formed 22 gauge, pre-paint cold rolled steel white reflector
  • Die-cast and polished aluminum endcaps
  • Serviceable from below ceiling plenum with hinged reflector tray
  • Wide range of direct/indirect distributions plus independent up/down circuiting
  • Indirect batwing optic for maximizing ceiling uniformity and on-center spacing
  • Up to 138 lumens per watt in the 3" aperture
  • Integrated Sensor options
Bryx

Bryx

Contemporary design for the conventional space.

The Corelite Bryx provides designers an affordable architectural aesthetic with fully configurable options. Purpose built with extruded side rails, die cast endcaps and precision tooled reflectors and components the Corelite Bryx accentuates any space from conventional to extraordinary. Loaded with features such as an available batwing uplight lens, adjustable mounting hardware, and a unique overlapping fixture joint, the Corelite Bryx will delight designers and installers alike. For easy servicability, the Corelite Bryx has a hinged reflector tray that allows for quick access to electrical components from below the ceiling plenum without having to disassemble or remove the fixture. The Corelite Bryx is available for recessed, suspended and surface mount applications and is provided in 4' and 8' lengths or continuous runs in 4 foot increments.

Affordable Architectural

Affordable Architectural

Corelite Bryx includes architectural details not typical at such an affordable price like die cast end caps, adjustable mounting points, offset housing to eliminate light leaks in runs and an optional batwing uplight.

Not Seeing is Believing

Not Seeing is Believing

Offset housing and proprietary joiners are purposely designed to help eliminate light leaks for continuous runs that meet architectural standards.

Be Independent

Be Independent

Independent control of uplight and downlight allow designers to configure precise outputs for demanding code compliance and optimum illumination levels. Bryx even has an optional batwing uplight option.

Budget Friendly

Budget Friendly

Achieve an architectural aesthetic without breaking your budget. Check out the architectural details of the Bryx product family.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?