Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

CL Recessed Slot Linear Series

  • 2" and 4" linear aperture sizes
  • Available in 4' and 8' lengths for individual or continuous runs
  • 300 to 1,200 delivered lumens per foot
  • Multiple lumen packages with efficacies up to 122 lumens per watt
  • Frosted flush or reversible asymmetric lens options available
  • Integration with 5 common architectural ceiling types
  • 3000K, 3500K and 4000K CCT at 80+ or 90+ CRI
  • Thoughtful design features for easy installation
  • Integrated sensor systems - occupancy, daylight and IoT connectivity
CL Recessed Slot Linear Series

CL Recessed Slot Linear Series

Overview

The CL recessed linear lighting series by Corelite provides clean lines of light with a simple easy-to-use design. Offered in 2" and 4" width linear apertures with trims to fit 5 different ceiling types, the CL slot lighting series is ideal for a variety of architectural environments. Offered in 4', 8', and 4' incremental continuous row lengths, the CL series provides uniform illumination while also reducing energy costs using Cooper Lighting's most advanced linear LED technology. The slot lighting has integrated sensor configuration options allow for even greater energy savings while providing cost-effective code-compliance for both retrofit and new installs. The Corelite CL series is ideal for office, education, hospitality, and healthcare environments.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Find product variations

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?