- Fully uniform diffuse illumination in an aesthetically pleasing design
- Wide lumen output range - 2,000-9,000 lumens
- 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
- Service from below door frame
- Available in 2'x2', 2'x4', and 1'x4' sizes
- Recessed grid, hard ceiling, surface mount, and suspension options available
Corelite
D3X LuminousPlus
Overview
The D3X LuminousPlus Series is the evolution of the Class D3X architectural recessed troffer. With its sleek modern design, the D3X LuminousPlus offers a fully luminous lensed aperture that provides superior visual comfort and is capable of high lumen output. Installation and maintenance are easy with a service from below design as well as pre-installed flex and wireless sensor control options. Available in 2x2, 2x4, and 1x4 sizes, the D3X LuminousPlus Series is an excellent choice for commercial office spaces, schools, healthcare, and more.
Luminance Refined
Truly luminous design allows for increased lumen packages without sacrificing visual comfort.
Functional Sustainability
Robust doorframe allows for a sustainable fixture with easily upgradable and serviceable components.
Energy Efficiency Meets Elevated Design
Efficiency. With numerous elegant versions qualifying for DLC and DLC premium, the D3X-LP offers premium styling in a powerful package.