- Family offering - suspended version available
- Available in 4', 6', 8', and continuous runs in 2' increments
- Continuous line of light via single-piece luminous roll lens
- 500 to 1,250 delivered lumens per foot
- Multiple lumen packages with efficacies up to 136 lumens per watt
- Wide range of direct/indirect distributions
- ADA compliant compact profile
- Thoughtful design features for easy installation
- Integrated sensor systems - occupancy, daylight and IoT connectivity
Corelite
Continua Wall LED
Overview
The Continua™ linear wall is the companion wall mount product within the Continua family featuring compact scale, minimal lines, and seamless illumination along the entire row length. Utilizing the latest LED technology, the Continua provides high quality illumination while delivering up to 141 lumens per watt. A wide range of direct/indirect distributions are available to choose from as well as independent up/down circuiting for ultimate flexibility. Available in 4’, 6’, 8’, and continuous runs, the Continua Wall is well suited for commercial open offices, private offices, stairwells, corridors, and educational facilities.