Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Corelite

Perceive

  • Patented design with Perceive™ Technology based on cognitive science
  • Unique optical patterns add dimensionality, visual interest and glare reduction with options less than 16 UGR
  • The Perceive PT has many options with reduced max luminance below 6000 candelas per meter squared in accordance with WELL v2 L04
  • Efficacy up to 137 lumens per watt
  • 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
  • Bottom surface can be wiped down for easy cleaning and maintenance
  • Easy service from below with door frame access in the Perceive PD Series
  • Shallow housing with no door frame available in the Perceive PT Series
  • Flexible – recessed, drywall, and surface mount
  • Integrated control available - WaveLinx Pro, WaveLinx Lite, Wavelinx CAT
Perceive

Perceive

Distinct. Adaptable. Architectural.

The Perceive Specification series blends subtle styling with a proprietary optical system to provide comfortable illumination with a distinctive touch. Offered in 2x2, 2x4 and 1x4 sizes, the Perceive Series is available in two styles: The Perceive PD features a robust doorframe allowing serviceability from below the plenum and the Perceive PT provides high lumen output options in a compact, shallow housing. The Perceive series is the ideal choice for commercial interiors delivering comprehensive design flexibility, durability, and controllability.

Perceive PT

Perceive PT

Corelite Perceive blends style with a proprietary optical system to offer comfortable illumination. Available in 2x2, 2x4, and 1x4 sizes, it comes in two styles: Perceive PD, with a robust doorframe for below-plenum serviceability, and Perceive PT, with high lumen output in a shallow housing. This series has a unique aesthetic that enables distinctive designs with a focus on visual comfort. has context menu

Resources

Stock Catalog Number (8)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?