- One-piece weldable-grade carbon steel
- Mounting heights from 5'-39'
- 3", 4", 5", and 6" shaft sizes
- 4-bolt anchorage
- Drilled, tenon, and simplex mounting options
- 10+ Optional Finish Colors
- Reinforced handhole including grounding provision
CLS
Square Straight Steel Poles
Overview
Cooper Square Straight Steel Poles are manufactured with ASTM A500 Grade B steel, offering superior performance in any application. Poles are finished in super durable TGIC polyester powder for exceptional environmental durability. All mounting hardware is hot dip galvanized to avoid rusting where it's most important. With over 20 different mounting options, Cooper's Square Straight Steel Pole offering can solve all of your luminaire mounting needs.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More