- Universal Mounting: all options included in standard package
Specifications
Product Description
Brand Name | Atlite - Emergency |
Family | AUX Series Edge-Lit Exit Sign |
Description | Self-Powered LED Exit Light,Brushed Aluminum finish,Self-Diagnostics |
Product Details
Lamp Type | LED |
UPC | 080083848669 |
Amperage Rating | 0.08A at 277V |
Exit / Emergency Material | Universal Edge Lit |
Mounting | Ceiling/Surface Mount |
Voltage Rating | 120/277V 50/60 Hz |
Wattage | 1.1W |
Product Weight | 9.85 |
Case Quantity | 1.0 |
Pallet Quantity | 50.0 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |