Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

AUXSSD

  • Universal Mounting: all options included in standard package
  • Universal Lens: clear, mirror, white; single and double sided standard
  • Eagle Eye self-diagnostics are standard
  • Lens snaps into place – no tools required
  • Long life, energy efficient LED source
  • NYC compliant
  • UL924 listed, 120/277 VAC 60 Hz input
AUXSSD

AUXSSD

Resources

Specifications

Product Description

Brand Name Atlite - Emergency
Family AUX Series Edge-Lit Exit Sign
Description NY Universal Edge Lit, Self powered, Silver, SD

Product Details

Lamp Type LED
UPC 080083703296
Amperage Rating N/A
Exit / Emergency Material Universal Edge Lit
Mounting Surface Mount
Voltage Rating 120/277V
Wattage 1.1 at 277 V
Product Weight 18.66
Case Quantity 1.0
Pallet Quantity 50.0
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?