Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

AUXL

  • Universal Mounting: all options included in standard package
  • Universal Lens: clear, mirror, white; single and double sided standard
  • Eagle Eye self-diagnostics are standard
  • Lens snaps into place – no tools required
  • Long life, energy efficient LED source
  • NYC compliant
  • UL924 listed, 120/277 VAC 60 Hz input
AUXL

AUXL

Resources

Specifications

Product Description

Brand Name Atlite - Emergency
Family AUX Series Edge-Lit Exit Sign
Description NY Edgelit Lens Kit

Product Details

Lamp Type N/A
UPC 080083703395
Amperage Rating N/A
Exit / Emergency Material Universal Edge Lit
Mounting N/A
Voltage Rating N/A
Product Weight 3.7
Case Quantity 10.0
Pallet Quantity 240.0
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?