Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

AUX Series Edge-Lit Exit Sign

  • Universal Mounting: all options included in standard package
  • Universal Lens: clear, mirror, white, single and double sided standard
  • Eagle Eye self-diagnostics are standard
  • Lens snaps into place – no tools required
  • Long life, energy efficient LED source
  • NYC compliant
  • UL924 listed, 120/277 VAC 60 Hz input
AUX Series Edge-Lit Exit Sign

AUX Series Edge-Lit Exit Sign

Overview

The NYC compliant AtLite AUX series are designed for minimal presence in architecturally significant surroundings. The ordering and installation processes are greatly simplified as all housing and lens options are included. In addition, Eagle Eye self-diagnostics are standard on all self-powered units. Long life LED electronics coupled with nickel cadmium battery technology greatly reduces maintenance.

Stock Catalog Number (15)

Looking to customize your product?

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
AUXA18
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
N/A
Catalog number
AUXA2C
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
0.9/1.1W
Catalog number
AUXA6
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
0.9/1.1W
Catalog number
AUXABK18
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
N/A
Catalog number
AUXABK6
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
0.9/1.1W
Catalog number
AUXAWH18
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
N/A
Catalog number
AUXAWH6
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
0.9/1.1W
Catalog number
AUXL
Lamp Type
N/A
Mounting
N/A
Voltage rating
N/A
Wattage
N/A
Catalog number
AUXSHSD
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
N/A
Catalog number
AUXSHWHSD
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
N/A
Catalog number
AUXSSD
Lamp Type
LED
Mounting
Surface Mount
Voltage rating
120/277V
Wattage
1.1 at 277 V
Catalog number
AUXSSD-SP PACK
Lamp Type
LED
Mounting
Ceiling/Surface Mount
Voltage rating
120/277V 50/60 Hz
Wattage
1.1W
Catalog number
AUXSSD6
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
0.9/1.1W
Catalog number
AUXSWHSD6
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
0.9/1.1W
Catalog number
EXP-AUXSSD
Lamp Type
LED
Mounting
Universal Mount
Voltage rating
120 / 277V
Wattage
0.9W/1.1W

Want to purchase this product?

Interested in email updates?

Need more information?