- High-impact, engineering-grade thermoplastic construction
- Reflector provides emergency lighting to the egress surface
- Must be connected to a 9.6V DC emergency battery source
- Available in both single and double head options
- Adjustable swivel
AtLite
RFLED402WP
Specifications
Product Description
Brand Name | Atlite - Emergency |
Family | RF LED - Remote |
Description | Polycarbonate, LED 9.6 V remote, 2 head, Gray, Weather Proof |
Product Details
Lamp Type | LED |
UPC | 080083722341 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | 120 / 277V |
Product Weight | 3.5 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |