- Long-lasting, high-efficiency LED heads
- Extra capacity available for use with remote fixtures
- Capacity to run a maximum of three emergency lights
- Runs with six remote emergency light heads
- Dual voltage input 120/277 VAC, 60Hz
- Brownout protection, low-voltage disconnect
- Heavy-duty, 20-gauge steel housing and face plate
- White powder coat finish
AtLite
10REL72-LED83
Specifications
Product Description
Brand Name | Atlite - Emergency |
Family | REL LED - Steel Emergency Light |
Description | NY LED Emergency Light, 3 heads, 5 remotes |
Product Details
Lamp Type | LED |
UPC | 080083574339 |
Amperage Rating | N/A |
Exit / Emergency Material | Steel |
Mounting | Wall Mount |
Voltage Rating | 120 / 277V |
Wattage | 5W |
Product Weight | 3.5 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |