- Long-lasting, high-efficiency LED heads
- Extra capacity available for use with remote fixtures
- Capacity to run a maximum of three emergency lights
- Runs with six remote emergency light heads
- Dual voltage input 120/277 VAC, 60Hz
- Brownout protection, low-voltage disconnect
- Heavy-duty, 20-gauge steel housing and face plate
- White powder coat finish
AtLite
REL LED - Steel Emergency Light
Overview
The Rival LED Specification Series meets the standards of architectural requirements while providing many options and accessories to customize any installation.