- Dual-voltage input 120/277 VAC, 60Hz
- Solid-state circuitry (no mechanical relay is used)
- Constant-current charger
- Sealed, maintenance-free nickel cadmium battery
- Durable die-cast aluminum housing and faceplate
- Contemporary styled, soft-corner design
- White and black finishes available, brushed finish standard
- Easily removed, changeable directional chevrons
- Low-profile mounting canopy
AtLite
XLA2, XLN2 LED Exit Sign
Overview
The AC Only XLA2 and Self-Powered XLN2 LED Exit Series feature a specification grade, precision die-cast aluminum housing. The battery and electronics are contained within the housing, eliminating the need for a top-mounted power pack, allowing the unit to be mounted over most doorways. An energy-efficient LED illuminator strip provides bright, even illumination in red or green for the 6-inch and red for the 8-inch letters. The XLA2 and XLN2 are a beautiful combination of durable materials and energy-saving technology in a smooth, contemporary-styled fixture.