- Formed 20-gauge steel housing and cover plate construction
- T8 fluorescent lamp technology
- Durable powder-coat white finish
- High-impact acrylic lenses
- Wall and ceiling mountable
- Field adjustable bi-level or dual lamp
- Time delay and sensitivity adjustable settings
- Sealed, maintenance-free nickel cadmium battery
AtLite
SL2 StairLite 2 Motion Sensor Emergency Light
Overview
The StairLite 2 is designed to satisfy all stairwell lighting requirements in one easy-to-install package. The StairLite 2 is a surface-mounted, two-lamp fluorescent lighting fixture that incorporates an integrally mounted ultrasonic motion detector, a system display panel, and an optional battery backup. Either one or both lamps can be controlled by the motion sensor. Bi-level lamp operation is standard so that one lamp will remain on constantly for security and the motion detector will activate the second lamp as needed to significantly reduce the operating cost.