Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

RXSN8RU

  • Heavy-duty, 20-gauge steel housing with canopy
  • Dual voltage input 120/277 VAC, 60Hz
  • White, powder-coat finish
  • Long-life, energy-efficient LEDs
  • Sealed nickel cadmium batteries with 15-year life expectancy
  • Universal, field-selectable chevrons
  • Ceiling, wall and end mounting
RXSN8RU

RXSN8RU

Resources

Specifications

Product Description

Brand Name Atlite - Emergency
Family RXS - Steel Exit Signs
Description NY LED Exit, Steel, Self Powered, Universal Face

Product Details

Lamp Type LED
UPC 080083634576
Amperage Rating N/A
Exit / Emergency Material Steel
Mounting Ceiling/Wall Mount
Voltage Rating 120 / 277V
Wattage 5W
Product Weight 4.0
Case Quantity 4
Pallet Quantity 24
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?