- Recessed adjustable units with baffle or cone inserts
- Lamp rotates 358 degrees horizontally and 42 degrees vertically
- White powder coat trim
- Supplied with mounting frame and junction box
- Adjustable mounting bars, 18" and 27" rigid bars available
- Lamps are PAR36 sealed beam only (6 or 12 volt)
- Maximum lamp wattage is 50 watts
AtLite
RF Recessed Adjustable Remote
Overview
The RF Recessed Adjustable Series provides remote mount lighting in a recessed trim. It is available in many finish choices for baffle or cone inserts, matching virtually any existing installation. It can be used as a remote when connected to an emergency battery source.