- Heavy-duty, 20-gauge steel housing
- White powder coat finish
- Dual voltage input 120/277 VAC, 60Hz
- Available in both 6 volt and 12 volt models
- Powerful incandescent lamping
- Dependable sealed lead calcium batteries
AtLite
REL - Steel Emergency Light
Overview
The Rival REL Series Steel Emergency Light is sealed in a heavy duty 20 gauge steel housing with a white powder coat finish. It has dual voltage input and is available in both 6V and 12V models to meet your specific needs. With dependable sealed led calcium batteries these lights are reliable.