- Heavy-duty, 20-gauge steel housing
- White powder coat finish
- Dual voltage input 120/277 VAC, 60Hz
- Long-life, energy-efficient LEDs (Exit face)
- Three powerful 12-watt incandescent lamps (Emergency Heads)
- Sealed lead calcium batteries (36-watt) with available remote capacity
- Universal, field-selectable chevrons
AtLite
RCS8R-3
Specifications
Product Description
Brand Name | Atlite - Emergency |
Family | RCS - Steel Combo |
Description | NY Inc Combo, 1 face, 3 heads, White |
Product Details
Lamp Type | Incandescent |
UPC | 080083634583 |
Amperage Rating | N/A |
Exit / Emergency Material | Steel |
Mounting | Wall Mount |
Voltage Rating | 120 / 277V |
Wattage | 36W |
Product Weight | 16.2 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |