Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 26, 2025

Replace with RCS LED - Combo

AtLite

RCS - Steel Combo

  • Heavy-duty, 20-gauge steel housing
  • White powder coat finish
  • Dual voltage input 120/277 VAC, 60Hz
  • Long-life, energy-efficient LEDs (Exit face)
  • Three powerful 12-watt incandescent lamps (Emergency Heads)
  • Sealed lead calcium batteries (36-watt) with available remote capacity
  • Universal, field-selectable chevrons
RCS - Steel Combo

RCS - Steel Combo

Overview

The Rival RCS Series Steel Exit/Emergency Combo Light is encased in a heavy duty 20 gauge steel housing with a white powder coat finish. It features dual voltage input and long life, energy efficient LEDs. The three powerful 12W incandescent lamps provide ample lighting in an emergency. It is equipped with 36W sealed led calcium batteries with available remote capacity and universal, field selectable chevrons. It is UL damp location listed (indoor).

Resources

Want to purchase this product?

Interested in email updates?

Need more information?