Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

PC1-10 Contours Emergency Light

  • Dual 120/277 VAC, 60Hz input
  • Made of high-impact, mar-resistant, injection-molded thermoplastic
  • Two directional PAR18 incandescent gimbal-type lighting heads
  • Black finish is available
  • Accessorize with canopy or stem and canopy kits
  • Maintenance-free lead calcium battery
  • Solid-state charger with emergency output short circuit protection
  • AC line-latching
  • Brownout circuit and low battery voltage circuit
PC1-10 Contours Emergency Light

PC1-10 Contours Emergency Light

Overview

The PC1-10 Contours Series features elegant contemporary styling in a compact package. The adjustable lighting heads are enclosed in focus-enhancing compartments. Optional features provide a broad range of choices for emergency lighting.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?