- 120/277 VAC, 60Hz input standard, Dual on XPAL and XPNL
- Solid-state circuitry (no mechanical relay is used)
- Sealed, maintenance-free nickel cadmium battery
- White and black finishes are available
- Snap-together, injection-molded plastic construction
- Contemporary styled, soft-corner design
- Easily removed updated directional chevrons
- Variety of electrical and universal J-box mounting knockouts
- Low-profile mounting canopy
AtLite
PAL, PNL Contours Exit Sign
Overview
The AtLite Contours PAL LED and self-powered PNL LED feature a soft-cornered, injection-molded thermoplastic housing. This compact design, with battery and electronics contained within the housing, eliminates the need for a top-mounted power pack; unit can be mounted over most doorways. The PAL and PNL are illuminated by a field replaceable, high-brightness LED illuminator strip. The Contour Series is available in red and green six inch letters.